Shrouds are used to provide a cover over the cable gland for Aesthetic and protection reasons. Designed specifically for the ADE cable glands these shrouds are available in black PVC. For other colours and options please see our Raxton offer.
ADE size | ⌀A | Order unit | Catalog number |
3 | 16.0 | 1 | CAP506030 |
4 | 18.0 | 10 | CAP506040 |
5 | 25.0 | 10 | CAP506050 |
6 | 25.0 | 10 | CAP506060 |
7 | 31.0 | 10 | CAP506070 |
8 | 43.0 | 10 | CAP506080 |
9 | 52.0 | 10 | CAP506090 |
10 | 59.0 | 1 | CAP506100 |
11 | 67.0 | 1 | CAP506110 |
12 | 75.0 | 1 | CAP506120 |
13 | 90.0 | 1 | CAP506130 |
14 | 100.0 | 1 | CAP506140 |
15 | 116.0 | 1 | CAP506150 |
16 | 127.0 | 1 | CAP506160 |
17 | 144.0 | 1 | CAP506170 |