Material: Natural brass
Note: All dimensions are in MM
Gland size | Min. | Max. | Catalog number |
5 | 4.5 | 7.5 | CAP560530 |
6 | 7.0 | 11.0 | CAP560630 |
7 | 10.0 | 15.0 | CAP560730 |
8 | 13.5 | 20.0 | CAP560830 |
9 | 18.0 | 26.5 | CAP560930 |
10 | 23.0 | 32.5 | CAP561030 |
11 | 29.0 | 39.5 | CAP561130 |
12 | 35.0 | 46.5 | CAP561230 |
13 | 42.0 | 54.5 | CAP561330 |
14 | 50.0 | 61.0 | CAP561430 |
15 | 58.0 | 72.5 | CAP561530 |
16 | 66.0 | 81.5 | CAP561630 |