JUDODIX fittings offer ISO and Pg, male and female thread options which make these truly flexible products.
Material options
Temperature range
Certifications
Size | Male Thread ISO | E | L | C | Flat A | Flat B | Catalogue number |
7 | M12 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP339129 |
9 | M16 | 6.0 | 12.5 | 9.0 | 22.0 | 20.0 | CAP339169 |
11 | M20 | 7.0 | 13.0 | 11.5 | 26.0 | 24.0 | CAP339229 |
13 | M20 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP339209 |
16 | M25 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP339259 |
21 | M25 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP339269 |
21 | M32 | 8.0 | 16.5 | 20.0 | 36.0 | 36.0 | CAP339329 |
29 | M32 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP339339 |
29 | M40 | 10.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP339409 |
36 | M40 | 10.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP339419 |
36 | M50 | 11.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP339509 |
48 | M63 | 11.0 | 32.5 | 45.5 | 74.0 | 70.0 | CAP339639 |
3 | M90 | 22.0 | 51.0 | 70.5 | 120.0 | 110.0 | CAP339909 |
Size | Male Thread Pg | E | L | C | Flat A | Flat B | Catalogue number |
7 | Pg7 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP330709 |
9 | Pg9 | 6.0 | 12.5 | 9.2 | 22.0 | 20.0 | CAP330909 |
11 | Pg11 | 7.0 | 13.0 | 11.9 | 26.0 | 24.0 | CAP331109 |
13 | Pg13 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP331309 |
16 | Pg16 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP331609 |
21 | Pg21 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP332109 |
29 | Pg29 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP332909 |
36 | Pg36 | 8.0 | 26.5 | 34.5 | 60.0 | 56.0 | CAP333609 |
48 | Pg48 DIN | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP334889 |
48 | N°48 NFC | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP334809 |
3 | 3" | 11.0 | 60.0 | 70.5 | 120.0 | 110.0 | CAP335309 |
4 | 4" | 22.0 | 60.0 | 96.0 | 150.0 | 150.0 | CAP335409 |
Size | Male Thread ISO | E | L | C | Flat A | Flat B | Catalogue number |
7 | M12 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP339124 |
9 | M16 | 6.0 | 12.5 | 9.0 | 22.0 | 20.0 | CAP339164 |
11 | M20 | 7.0 | 13.0 | 11.5 | 26.0 | 24.0 | CAP339224 |
13 | M20 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP339204 |
16 | M25 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP339254 |
21 | M25 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP339264 |
21 | M32 | 8.0 | 16.5 | 20.0 | 36.0 | 36.0 | CAP339324 |
29 | M32 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP339334 |
29 | M40 | 10.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP339404 |
36 | M40 | 10.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP339414 |
36 | M50 | 11.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP339504 |
48 | M63 | 11.0 | 32.5 | 45.5 | 74.0 | 70.0 | CAP339634 |
3 | M90 | 22.0 | 51.0 | 70.5 | 120.0 | 110.0 | CAP339904 |
Size | Female Thread ISO | E | L | C | Flat A | Flat B | Catalogue number |
7 | M12 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP629124 |
9 | M16 | 6.0 | 12.5 | 9.0 | 22.0 | 20.0 | CAP629164 |
11 | M20 | 7.0 | 13.0 | 11.5 | 26.0 | 24.0 | CAP629224 |
13 | M20 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP629204 |
16 | M25 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP629254 |
21 | M25 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP629264 |
21 | M32 | 8.0 | 16.5 | 20.0 | 36.0 | 36.0 | CAP629324 |
29 | M32 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP629334 |
29 | M40 | 10.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP629404 |
36 | M40 | 10.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP629414 |
36 | M50 | 11.0 | 26.0 | 34.5 | 60.0 | 56.0 | CAP629504 |
48 | M63 | 11.0 | 32.5 | 45.5 | 74.0 | 70.0 | CAP629634 |
3 | M90 | 22.0 | 51.0 | 70.5 | 120.0 | 110.0 | CAP629904 |
Size | Male Thread Pg | E | L | C | Flat A | Flat B | Catalogue number |
7 | Pg7 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP330704 |
9 | Pg9 | 6.0 | 12.5 | 9.2 | 22.0 | 20.0 | CAP330904 |
11 | Pg11 | 7.0 | 13.0 | 11.9 | 26.0 | 24.0 | CAP331104 |
13 | Pg13 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP331304 |
16 | Pg16 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP331604 |
21 | Pg21 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP332104 |
29 | Pg29 | 8.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP332904 |
36 | Pg36 | 8.0 | 26.5 | 34.5 | 60.0 | 56.0 | CAP333604 |
48 | Pg48 DIN | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP334884 |
48 | N°48 NFC | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP334804 |
3 | 3" | 11.0 | 60.0 | 70.5 | 120.0 | 110.0 | CAP335304 |
4 | 4" | 22.0 | 60.0 | 96.0 | 150.0 | 150.0 | CAP335404 |
Size | Female Thread Pg | E | L | C | Flat A | Flat B | Catalogue number |
7 | Pg7 | 6.0 | 10.0 | 7.5 | 19.0 | 17.0 | CAP620704 |
9 | Pg9 | 6.0 | 12.5 | 9.2 | 22.0 | 20.0 | CAP620904 |
11 | Pg11 | 7.0 | 13.0 | 11.9 | 26.0 | 24.0 | CAP621104 |
13 | Pg13 | 7.0 | 13.0 | 13.5 | 28.0 | 26.0 | CAP621304 |
16 | Pg16 | 8.0 | 14.0 | 15.0 | 30.0 | 28.0 | CAP621604 |
21 | Pg21 | 8.0 | 16.5 | 20.0 | 36.0 | 34.0 | CAP622104 |
29 | Pg29 | 10.0 | 19.5 | 26.5 | 47.0 | 45.0 | CAP622904 |
36 | Pg36 | 11.0 | 26.5 | 34.5 | 60.0 | 56.0 | CAP623604 |
48 | N°48 NFC | 10.0 | 33.0 | 45.0 | 74.0 | 70.0 | CAP624804 |
Size | Ø C | Catalogue number |
7 | 7.5 | CAP330737 |
9 | 9.0 | CAP330937 |
11 | 11.9 | CAP331137 |
13 | 13.5 | CAP331337 |
16 | 15.0 | CAP331637 |
21 | 20.0 | CAP332137 |
29 | 26.5 | CAP332937 |
36 | 34.5 | CAP333637 |
48 | 45.5 | CAP334837 |
3 | 70.5 | CAP335337 |
4 | 96.0 | CAP335437 |
Size | Ø C | Catalogue number |
7 | 8.0 | CAP330744 |
9 | 9.5 | CAP330944 |
11 | 12.5 | CAP331144 |
13 | 14.5 | CAP331344 |
16 | 16.0 | CAP331644 |
21 | 21.0 | CAP332144 |
29 | 28.5 | CAP332944 |
36 | 37.0 | CAP333644 |
48 | 48.5 | CAP334844 |
Size | Ø C | Catalogue number |
7 | 8.0 | CAP330730 |
9 | 9.5 | CAP330930 |
11 | 12.9 | CAP331130 |
13 | 14.5 | CAP331330 |
16 | 16.0 | CAP331630 |
21 | 21.0 | CAP332130 |
29 | 28.5 | CAP332930 |
36 | 37.0 | CAP333630 |
48 | 48.5 | CAP334830 |