Our range of nickel-plated brass, industrial cable glands ISOCAP and NORMADIX allows the connection of non-armoured cables.
Provided with ISO and Pg threads, this range offers a very compact design which makes ISOCAP and NORMADIX a very cost-effective solution in industrial applications where space saving is a must.
The cable gland accomodates a thermopastic elastomer sealing ring which achieves both an IP66 tightness on the outer sheath of the cable and a perfect tensile strength. In addition, the colour of the sealing ring is different according to the size of the cable gland which allows a quick and easy identification.