Capri IGBW - Versatile industrial cable glands

Designed to the B.S. 6121 standard, the IGBW is a robust metallic range of cable glands for industrial applications which provides armour clamping, grounding and earthing, with no IP seal.

Designed for Steel Wire Armoured (SWA) cables, these cable glands are available in brass or nickel plated brass, fully kitted with relevant accessories such as locknuts, nylon seals, earthing washers and shrouds.

Material
Brass, Nickel Plated Brass
Continuous operating temperature
-40 °C to +80 °C
Sealing
No seal, IP54

Cable types

Protection category

Perfect adaptability to industrial environments

With an operating temperature range from - 40°C to + 80°C, the IGBW range fully meets the current needs for cable entries management in industrial environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Backed by over 60 years of expertise, view the rest of our industrial cable glands

productfamily.specification

Capri IGBW ordering information

capri-igbw-product-codes.jpg

Works great with our conduit and fittings range

The IGBW Series can be completed with one of our conduit or fitting ranges to enable getting several installation options, and this into a easier and faster way.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close