DTCN CA Accessories for Capri marine cable glands

Discover a full range of various accessories for enhanced earthing, retention and assembly of the DTCN 5975 CA glands.

This range is composed of fibre washers, fixing tubes, earth tags, etc.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Designed to complement

productfamily.specification

Select the type of accessory you are looking for below to view product codes

Fixing tube - TA

The fixing tube is used for moving equipment, in order to provide the mechanical strength to the cables.

SIZE

CODES

1 CAP509192
2 CAP509292
3 CAP509392
4 CAP509492
5 CAP509592
6 CAP509692
7 CAP509792
8 CAP509892
9 CAP509992
Capri TA Fixing Tube

Fibre washer - JP / JL

To increase the IP protection of the system, the use of a gasket is recommended to provide the best possible IP protection. 

The JP gasket is dedicated to the BVP glands whereas the JL is dedicated to the BVL.

SIZE

CODES (JP*)

CODES (JL*)

1 CAP555170 CAP550170
2 CAP555270 CAP550270
3 CAP555370 CAP550370
4 CAP555470 CAP550470
5 CAP555570 CAP550570
6   CAP550670
7   CAP550770
8   CAP550870
9   CAP550970
Capri JP and JL Fibre Washer

Tinned brass earth tags

Earth tag for cable gland exterior - RMF

RMF earth tags are designed specifically to be implemented with our Marine cable gland ranges.

They offer the option of earthing the cable glands from outside by welding the grounding cable.

SIZE

REFERENCE

1 CAP565160
2 CAP565260
3 CAP565360
4 CAP565460
5 CAP565560
6 CAP565660
7 CAP565760
Capri RMF Earth Tag for cable gland exterior

Earth tag with lug connection - RMC

RMC earth tags are designed specifically to be implemented with our Marine cable gland ranges.

They offer the option of earthing the cable glands with a grounding cable with a lug connection.

SIZE

REFERENCE

1 CAP565150
2 CAP565250
3 CAP565350
4 CAP565450
5 CAP565550
6 CAP565650
7 CAP565750
Capri RMC Earth Tag with lug connection

Slotted earth tag for cable gland interior - RM

RM earth tags are designed specifically to be implemented with our Marine cable gland ranges.

They offer the option of earthing the cable glands from the inside of the hole which accommodates the cable gland itself.

SIZE

REFERENCE

1 CAP565140
2 CAP565240
3 CAP565340
4 CAP565440
5 CAP565540
6 CAP565640
7 CAP565740
Capri RM Slotted Earth Tag for cable gland interior

Compass Key / Spanner wrench

The tools are used to tighten the caps and the locknuts of our Marine cable gland ranges.

SIZE
 
COMPASS KEY
 
SPANNER WRENCH
 
1 to 3   CAP593010
4 to 5 CAP593050 CAP593020
6 to 7   CAP59303
Capri Compass Key and Spanner Wrench
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close