For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
Earth tags are designed specifically to be implemented with the cable glands of the ADE series. They offer options for earthing the armour of the cables through the gland itself.
Used in conjunction with male threaded cable glands and often an IP washer, earthing locknuts make it easy to locate equipment in a thin-walled enclosure.
Amplifiers, reducers and adaptors are designed to provide an adaption of the thread of a cable to the hole, tapped or not, of the enclosure that will host it.