Certifications and compliances

NEC/CEC:

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III

UL standard:

  • UL1203

ANSI standard:

  • C33.27

CSA standard:

  • C22.2 No. 30

Environmental ratings:

  • NEMA 3, 4

Design features

  • Elevated mounting feet, enabling hubs to accept cable connector termination and removal when surface mounted
  • Five threaded hub locations; includes three close-up plugs
  • Tapered threaded hubs to provide ground continuity
  • Internal green ground screw
  • Smooth, rounded internal bushing in each hub protects conductor installation
  • External threaded body and jar style cover provides additional wiring room
  • Cover threads are 16 pitch
  • Cast ears on cover to permit easy removal and tightening
  • No stand-offs required for mounting feet when installing larger potted barrier glands
  • Neoprene o-ring standard to meet NEMA 4 requirements
  • Copper-free aluminum body and cover provide resistance to corrosive atmospheres
  • Surface cover furnished with box
  • Sealing cover available with 3/4” hub

Standard materials

  • Body and cover – copper-free aluminum