CGB and CGFP models are suitable for use in Class I, Division 2 hazardous locations when installed in accordance with NEC501.10(B)(4)
NEMA 3R (all models)
NEMA 4 (CGB 3/8” to 3” steel only, CGD and CGE)
NEMA 4X (CGB 3/8” to 1-1/2” aluminum only)
Design features
Rugged, durable construction protects cords and cables from damage and compact design permits close grouping of several cords and/or cables
Wire mesh grips available for added strain relief
Available with NPT threads
Standard neoprene bushing weatherproof seal on outer sheath of cable
Standard materials
CGB bodies and gland nuts – steel with zinc electroplate and chromate finish or Feraloy iron alloy with electrogalvanized and aluminum acrylic paint; also available in all aluminum construction.
CGD and CGE bodies – Feraloy iron alloy
CGD and CGE gland nuts – steel
CGFP bodies and gland nuts – turned steel or Feraloy iron alloy