电缆接头和电缆手柄

CEAG Trumpet Non-metallic Non-armored Gland

For use with non-armored cable, Crouse-Hinds series Trumpet non-metallic and non-armored glands are installed to form a weatherproof seal on the outer sheath of the cable.

Certifications and compliances

ATEX Certificate No.: PTB 00 ATEX 3121

  • II 2 G Ex e II / II 2 D Ex tD A21 IP66

IECEx Certificate No.: IECEx BKI 08.0007

  • Ex e II / Ex tD A21 IP66 T85°C

Environmental Rating

  • IP66

Design features

  • Large cable connection area
  • Low torque required for tightening
  • Integrated sealing lip on thread

Standard materials

  • Gland – polyamide
productfamily.specification

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close