Certifications and compliances

  • ANSI/UL standard: 514A
  • NEC Code 406.9
  • OSHA standards, sub-part “S”
  • NEMA standards WD-1, 1983 (straight blade) and WD-5, 1982 (locking type)

Design features

  • Self-closing spring door assures protection of wiring device at all times, in wet and damp locations
  • One-piece EPDM gasket provides environmental protection of wiring device at all times
  • EPDM gasketing material offers excellent resistance to ozone, weather and temperature extremes of -50°F to 260°F
  • Die cast copper-free aluminum construction with aluminum lacquer finish provides maximum corrosion resistance
  • Positive ground path ensured for all exposed metal parts

Standard materials

  • Face plate and cover – die cast copper-free aluminum
  • Cover hinge spring – stainless steel
  • Cover screws – corrosion-resistant metal
  • Gasket – ethylene propylene rubber (EPDM)