Non-metallic PVC ceiling boxes:
- Have a weight limit of 50 lbs. for fixture except where indicated
Non-metallic PVC ceiling fan boxes:
- Suitable for support of fans weighing up to 35 lbs.
- Made of heavy duty, engineered thermoplastic material
- Offers the labor saving feature of quick entry and integral clamping
- Eliminates the need to use a screwdriver to break open pryouts
- The easy access entry point serves as a wire clamp, eliminating time required to mechanically secure the wire to the box