Certified to UL50 and UL514B, and CSA C22.2 No. 18.3-04 & No. 40-M1989
Design features
Designed and approved for use with AC, MC, MCI-A, NM or EMT
Patented clamping feature eliminates the need for field punching/drilling of knockouts and installation of connectors
Welded steel construction provides strong, dependable service and large cubic capacity for ease of wiring
Standard surface or flush cover options – eliminates the need for custom covers
Multiple mounting holes and knockouts for installation flexibility
Combination eccentric knockouts on sides for quick and easy access; combination KOs in the back of the box are ideal for applications where joist spacing is too tight for side entry
Terminal cup washer and flanged nut provide quick, easy service ground termination or attachment of grounding bus bar
Optional stud bracket for direct mounting to steel or wood studs
Kick stand far side support available with HR080803