组装电气盒/预制组件

PRE-formance Complete Engineered Solutions

PRE-formance Complete from Eaton's Crouse-Hinds Division is a complete turn-key solution. The process begins with your architectural and engineering drawings and  results in custom assemblies manufactured and shipped to meet your job requirements and timelines.

Ideal for hotels, condos, commercial and retail offices, hospitals and apartments.

Certifications and compliances

  • UL Listed
  • cUL Listed
  • UL File No. E-23156

Design features

  • Total pre-fabricated branch wiring system custom produced with Eaton's Crouse-Hinds series components, labeled, packaged by room and floor, delivered to your exact location
  • Lower total cost of ownership
  • Simplified material management, improved material handling and job site safety
  • Flexibility to allow skill set allocation to match job requirements
  • Elimination of job site material "piles" and inefficient searching for pieces and parts at the job site
  • Elimination of job site "engineering"
  • Reduction of overages and scrap, including expensive wire and cable
  • 30% to 40% labor savings over traditional "stick-build" wiring methods for greatly improved job site efficiency

Standard materials

  • Boxes – pre-galvanized sheet steel
productfamily.specification

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close

Crouse-Hinds series PRE-formance prefabricated solution