Blue, red, green, yellow, or clear smooth glass globe for daylight recognition
Durable high impact sealing boot
Single-piece die cast aluminum body
Breakable coupling for stake, baseplate, or junction box mounting
Constant current or voltage operation
Available standard with 1.5 inch or optional 2 inch frangible coupling
Long life LED
Internally mounted, sealed, electronic power supply
Direct replacement on existing baseplate
Operates on 3-step or 5-step circuits, 50/60 Hz, 6.6A constant current
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.