Inexpensive - Low initial cost, easy to install, no wiring, requires no power and practically maintenance free
Durable - Both the post and the refl ectors remain fl exible at temperature extremes
Highly Visible - Brilliant post colors provide 360 degree daytime visibility, high intensity refl ectors provide 360 degree nighttime visibility
Safe - No damage to aircraft or vehicles if struck
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.