Aiming Device (EAL/EALK) is for setting vertical angle of elevated approach lights 98240 & 98250 series.
Cable Penciller prepares the ends of FAA L-824 Type C cable for connector kits.
Cable Penciller Blades are replacement blades for cable penciller.
Contact Straightener (RCLN) straightens the female contacts of TCL optical cartridges.
Impact Driver is used to loosen tight screws, when struck with a hammer. Useful for taxiway centerline lights.
Jaquith Drill is a fixture Drill plate for L-867B/L-868B.
Lifting Handles are used for easy lifting of 12˝ diameter inset lights, and for easy lifting of inset TOL lights (10.24 Inch Bolt Circle only).
PAPI Clinometer is used for PAPI systems.
PAPI Tilt Level is used to measure tilt Level for PAPI systems.
Setting Jigs are used for setting base type ALB L-868, Class I, Size B, for 12˝ diameter fixtures, for CCH 8” shallow bases with metric mounting holes, and for CCH 8” shallow bases with ANSI mounting holes.
Ammeters are used to measure Constand Current Series Circuits.
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.