Easy to install – each REIL unit consists of a flash head and a con-trol box, mounted on the same support leg(s).
Easy to maintain – special tools are not required.
Does not require separate control cabinet – REIL Master Unit with integral system control.
Elapsed time meter
Safety interlock in each control box and flash head.
Weather resistant – painted parts are coated with U.V. resistant paint, electrostatically applied
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.