Frequency: 118 to 136 MHz - The UNICOM frequency of 122.8 MHz is commonly selected
Outdoor Enclosure
Whip or Remote Antenna
Input Voltage: 120V
Solid-State Circuitry
Ambient Temperature: ±55°C
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.