Certifications and compliances

  • FAA AC 150/5345-10 Current Edition: L-828 / L-829

Design Features

  • ETL certified 
  • Clean output sinusoidal wave form
  • Stackable design (3 High Max)
  • Soft on/off  
  • Air cooled
  • Ferroresonant design
  • Regulation ±1% over 0 to 100% load and +10% to -5% line voltage with no tap changes
  • On-off  switching under load
  • Lightning and transient protection: input and output lines
  • Efficiency – 90% minimum (High step, fully loaded)
  • High power factor .99 (High step, fully loaded)
  • Remote reset capability
  • Output current maintained with 30% open isolation transformer secondaries
  • Open circuit protection
  • Over current protection
  • 10,000 ft remote control @ 120V
  • Operating Temp – 40°C to +55°C
  • Field upgradable brightness steps (1, 3, 5)
  • L-829 has built in control system compatibility with Eaton Crouse-Hinds ALCMS
  • Input voltage and current monitoring
  • L-828 is field upgradable to L-829
  • 24VDC remote control voltage, internally supplied
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close