Output current maintained with 30% open isolation transformer secondaries
Open circuit protection
Over current protection
10,000 ft remote control @ 120V
Operating Temp – 40°C to +55°C
Field upgradable brightness steps (1, 3, 5)
L-829 has built in control system compatibility with Eaton Crouse-Hinds ALCMS
Input voltage and current monitoring
L-828 is field upgradable to L-829
24VDC remote control voltage, internally supplied
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.