Built to withstand extreme temperatures, vibration, water, and dust
Efficiency
Significantly less energy consumption with LED
Certifications and compliances
ICAO Aerdromes Annex 14, Volume 1, Sixth Edition, July 2013
IECTS 61827 First Edition, 2004-05
ICAO Aerodrome Part 6, Frangibility, First Edition, 2006
NATO STANAG 3316
Design Features
WaveTrac™ technology reduces power consumption up to 60% compared to incandescent
360 ° viewing angle with full omnidirectional halo
Innovative design for ease of installation and maintenance
Removable flange ring secures glass dome to housing, allows for quick access to power supply and LED optical assembly
Three screw leveling with hex head bolts
Available in installed heights of 14 inches (350mm), 24 inches (607mm), and 30 inches (759mm)
Compatible with 1.5" and 2" baseplate hubs
Long life LED technology with rated projected life greater than L70 @ 50,000 hours at 6.6A
Highly durable cast aluminum housing
High frequency 400Hz PWM to eliminate flicker perception
10kV/5kA surge protection
Energy-efficient arctic kit utilizes filament applied directly to the glass dome to minimize energy losses
Frangible coupling with integral fluid barrier to prevent ambient precipitation from entering base
LED and electronics housed in IP67 rated assembly
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.