Three models designed to meet FAA, ICAO and TP-312 standards
High efficacy LEDs provide even distribution of light
Maintains uniform brightness at all constant current regulator steps
Operating temperature: -40°C to +55°C
Minimum 60,000 hour LED life
200 mph (320km/h) wind rated (all models)
300 mph (483 km/h) wind rated (FAA and ICAO only)
IP54 rated sign enclosure and IP66 rated electrical box protects against moisture and debris ingress
Optional on/off switch allows user to safely turn off power to sign, making electrical box safe to touch
Stainless steel hardware
Compatible with Eaton's Crouse-Hinds CLD Logitrac devices
ICAO and FAA compliant frangible coupling for concrete foundation installation (814S models only)
Power factor: 0.99 across all steps
1 year manufacturer direct warranty
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.