Self locking feature for tool free dome replacement
Reliability
Built to withstand extreme temperatures, vibration, water, and dust
Efficiency
Significantly less energy consuption with LED
Certifications and compliance
FAA AC 150/5345-46 Current Edition: L-861T
ICAO Annex 14 - Blue 5.3.18 (pending)
Canada TP312 Blue 5.3.22 and Table 5B-1
Design Features
ETL certified
Convenient self locking upper assembly designed for tool free dome replacement
Aerodynamically engineered for a low profile with an optically enhanced dome
Three-screw leveling with hex head bolts
Integrated single piece PCB assembly
Available in installed heights of 14 inches (350mm), 24 inches (607mm) and 30 inches (759mm)
Engineered to provide high quality for economical price
Compatible with 1.5" and 2" baseplate hubs
Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
Highly durable steel housing and integrated column, painted yellow
Up to 5-step constant current operation
LED and electronics housed in IP54 rated assembly
Typical fixture in-rush voltage of 1.5V
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.