Certifications and compliances

  • ICAO ANNEX 14: Figures A2-1, A2-2, A2-3, A2-4, A2-8

Design features

  • Low profile, .50" (12 mm) 
  • Few parts to stock 
  • Easy to maintain – no sealant required for prism 
  • Pressure test plug for seal integrity verification 
  • Long lamp life – quartz halogen, 105W, 6.6 A
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close