The HRLI is the same high quality light fixture as the Crouse Hinds ETL certified, FAA compliant light.
The inner and outer glassware is engineered to produce a light beam that meets ICAO recom-mendations for 45 Meter or 60 Meter wide runways.
Uses a 6.6 amp quartz bi-pin or PK-30d lamp.
Cast Aluminum Housing painted yellow
Available in heights from 14 inches (350mm) to 30 inches (750mm).
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.