FAA Specification: FAA-E-982 (with exception of the weight)
ICAO ANNEX 14
Design features
Meets FAA photometric requirements, using standard PAR 56 lamps, as specified in FAA-E-982 document
Suitable for replacement of MB-2 MILSPEC MIL-L-26990 lights per U.S. Air Force AFR 88-14
Easy to install - mounts on a standard 2” EMT (50mm pipe) and a frangible coupling or approach mast mounted
Sturdy filter clips - resist high winds and jet blasts
Cast aluminum housing
Easy to relamp - special tools are not required
Easy to aim - uses precise aiming device with digital readout
Shipped fully assembled
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.