Units may be interconnected to serve any number of circuits with a single regulator
Clear Dead-Front Cover for high-voltage compartment with interlock switch
Wall or Conduit Mounting
Deenergized Switching to protect regulator circuitry
Ambient Temperature Range -40° to +55°C
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.