Superior power factor and efficiency over all steps (Refer to Table A, next page)
Superior low-line harmonics and low EMI characteristics
Standardized design for maximum space utilization
Modular construction for interchangeability
Integrated Model 2 S-1 Cutout provides added safety during servicing
Capability for line and load circuit switch-ing while in operation
Lightning protection for both input and output lines
Integrated soft start and remote reset functions
Internal 24 VDC Control Voltage
Integral Circuit Breaker
Rotary Switch off/remote & step control
Air Cooled
Includes core model and cabinet door mounted CCR controls with all circutry
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.