Standard input voltages 60 Hz 120 V, 240 V, 50 Hz-230 V
Micro-processor control
Transient protection
Monitoring and dimming capability
Local and remote control operation
High-intensity default and failure detection, and caution indication
NEMA 4 outdoor cabinet with locking provisions
-55°C to +55°C operation
Remote tower and vault control panels available
Computer-control compatible (dry contacts)
120 Flashes per minute (factory calibrated)
LED display
FTC183 25 Watts, Average power consumpiton
Can be installed up to 2500’ from the approach system
Current operated unit uses 300W transformer (not supplied)
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.