Uses long life LED technology with 50,000 projected lifetime*
Energy-efficient LED technology helps reduce energy consumption
Operates on existing CCRs and transformers
Enhanced response to lower operating temperatures and almost instant on when compared to fluorescent tubes
Surge protections up to 10kV/5ka
Core power supply for all sign sizes
FAA Mode 2, Class 2 sign
Operating temperature -40°F to +131°F
Internally illuminated
Externally mounted power supply assembly for easy maintenance
External power disconnect switch (optional) allows safe maintenance by isolating sign from series circuit
Reinforced fiberglass housing
Hinged sign face for easy maintenance
Enclosed power entry through power leg
RelatedProducts
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.