Eaton engine feed jet pumps (ejector pumps) provide pressurized fuel flow to the engine and are typically mounted in engine feed fuel tanks inside system tubing.
The pump has three fuel interfaces: motive flow, induced flow and discharged flow. High-pressure fuel flow, typically return flow from the engine supplied at the motive inlet nozzle, generates suction pressure that draws fuel flow into the pump through the induced flow port. Combined motive and induced flow exit through the pump discharge port. The ejector pump can include integral features such as a check valve and inlet screen.
Work with an Eaton expert to design a unique solution that meets your requirements.