Knowledge Search

XD9 HDG

Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 3-1/2"

XD9 HDG - Condulet Form 7 Conduit Outlet Bodies and Covers

General specifications

Product Name
Eaton Crouse-Hinds series XD deflection coupling
Catalog Number
XD9 HDG
UPC
662276271296
Product Length/Depth
10.81 in
Product Height
6.22 in
Product Width
6.22 in
Product Weight
15.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Deflection
Trade size
3-1/2"
Material
Feraloy iron alloy
Finish
Hot dip galvanized
Conduit type
Rigid/IMC
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.