Knowledge Search

WP43579

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent,1/2" entry,4 ft,Acrylic lens,T5HO mini bi-pin,Non-metallic end caps,Standard end cap,Through feed,two strain relief connectors,WP1050MTK straps,3-lamp,120-277 Vac,54W

WP43579 - Condulet Form 8 Conduit Outlet Bodies

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP43579
UPC
662276874251
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Fluorescent
Material
Non-metallic end caps
Lamp length
4 ft
Number of lamps
3-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Wattage
54W
Entry size
1/2"
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.