Knowledge Search

WP43170S

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,50/60 Hz,4 ft lamp,Acrylic lens,T8 bi-pin,Non-metallic end caps,Standard end cap with one strain relief connector,3-lamp,On/off switch,120-277 Vac,32W

WP43170S - Condulet Form 5 Conduit Outlet Bodies

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP43170S
UPC
662276710580
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Fluorescent
Material
Non-metallic end caps
Lamp length
4 ft
Number of lamps
3-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard end cap with one strain relief connector
Wattage
32W
Entry size
1/2"
Lens material
Acrylic
Special features
On/off switch
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.