WP22570

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,2 ft,Fluorescent,Acrylic lens,T5HO mini bi-pin,Non-metallic end caps,Standard end cap with one strain relief connector ,2-lamp,120-277 Vac,24W
WP22570 - Pauluhn WashPro Industrial Linear Fluorescent Light Fixtures

Photo is representative

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP22570
UPC
662276416413
Product Length/Depth
25 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
12.4 lb

Product specifications

Mounting
Standard end cap with one strain relief connector
Wattage
24W
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.