Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly
Catalog Number
WLRD 6 15
UPC
782274128061
Product Length/Depth
4.44 in
Product Height
2.91 in
Product Width
1.13 in
Product Weight
0.8 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Type
For non-locking blade plugs
Mounting direction
Horizontal
Amperage Rating
15A
Voltage rating
250 V AC
NEMA configuration
6-15R
Opening diameter
1-3/8"
Material
Copper-free aluminum
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.