WCL2520-470-R

Eaton WCL Chip IND 2520 47uH 2 Pads SMT

WCL2520-470-R - WCL Inductor

General specifications

Product Name
Eaton WCL2520 chip inductor
Catalog Number
WCL2520-470-R
UPC
051712005364
Product Length/Depth
2.92 mm
Product Height
2.1 mm
Product Width
2.79 mm
Product Weight
0.036 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.06 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
5.7 Ω
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.