Knowledge Search

VMVL-11-2B-R3-G-UNV1-S891

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Cone pendant mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 92W

VMVL-11-2B-R3-G-UNV1-S891 - Champ VMVL LED Hazardous Area Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-11-2B-R3-G-UNV1-S891
UPC
662276894938
Product Length/Depth
11.62 in
Product Height
15.22 in
Product Width
11.62 in
Product Weight
23.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
11000
Lumens per watt
75
Color temperature
Cool white
Mounting Method
Cone pendant
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type III
Guard type
Wire
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
92W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
320W HID
Material
Die cast aluminum
Lens material
Diffused Glass
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.