Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series UNHC flexible fixture hanger
Catalog Number
UNHC2864
UPC
782274646107
Product Length/Depth
4.47 in
Product Height
3.09 in
Product Width
3.89 in
Product Weight
0.74 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Product specifications
Mounting Type
Pendant
Luminaire rated weight
48-64 lb
Material
Copper-free aluminum
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.