Knowledge Search

UNH26

Eaton Crouse-Hinds series UNH flexible fixture hanger, Male, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount

UNH26 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series UNH flexible fixture hanger
Catalog Number
UNH26
UPC
782274645308
Product Length/Depth
3.05 in
Product Height
1.29 in
Product Width
2.13 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Mounting Type
Pendant
Gender
Male
Luminaire stem size
3/4"
Luminaire rated weight
125 lb
Material
Malleable iron
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.