Knowledge Search

UNH2

Eaton Crouse-Hinds series UNH flexible fixture hanger, Female, 125 lb, 3/4" luminaire stem size, Malleable iron, Pendant mount

UNH2 - UNE and UNH Hazardous Area Flexible Fixture Hooks

General specifications

Product Name
Eaton Crouse-Hinds series UNH flexible fixture hanger
Catalog Number
UNH2
UPC
782274644929
Product Length/Depth
2.84 in
Product Height
1.13 in
Product Width
2.3 in
Product Weight
0.36 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Mounting Type
Pendant
Gender
Female
Luminaire stem size
3/4"
Luminaire rated weight
125 lb
Material
Malleable iron
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.