TR-1145HVA2-R

1145HVA High Voltage Automotive SMD Fuse, 2 Amp Rating, 350VAC, 500 VDC

TR-1145HVA2-R - PKZ motor protection circuit breaker

General specifications

Product Name
Eaton Bussmann series 1145HVA high voltage automotive SMD fuse
Catalog Number
TR-1145HVA2-R
UPC
051712834070
Product Length/Depth
11 mm
Product Height
4.5 mm
Product Width
4.5 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Type
High voltage automotive SMD fuse
Amperage Rating
2 A
Melting (I2T)
4.1
Resistance
0.08 Ω
Voltage drop
185 mV
Voltage rating
350 V AC, 500 V DC
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.