TR-1145HVA1-6-R

1145HVA High Voltage Automotive SMD Fuse, 1.6 Amp Rating, 350VAC, 500 VDC

TR-1145HVA1-6-R - DRA/DRAP Inductor

General specifications

Product Name
Eaton Bussmann series 1145HVA high voltage automotive SMD fuse
Catalog Number
TR-1145HVA1-6-R
UPC
051712833981
Product Length/Depth
11 mm
Product Height
4.5 mm
Product Width
4.5 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Type
High voltage automotive SMD fuse
Amperage Rating
1.6 A
Melting (I2T)
2.3
Resistance
0.1 Ω
Voltage drop
190 mV
Voltage rating
350 V AC, 500 V DC
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.