Knowledge Search

TPSFH12

Eaton Crouse-Hinds series TPSFH flexible fixture hanger, 50 lb, 1/2" or 3/4" luminaire stem size, Sheet steel, Used with 4" square boxes

TPSFH12 - Straps, Clamps, and Clampbacks - EMT

General specifications

Product Name
Eaton Crouse-Hinds series TPSFH flexible fixture hanger
Catalog Number
TPSFH12
UPC
784564002631
Product Length/Depth
4 in
Product Height
2.5 in
Product Width
4 in
Product Weight
0.66 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Used with
4" square boxes
Luminaire rated weight
50 lb
Luminaire stem size
1/2" or 3/4"
Material
Sheet steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.