Knowledge Search

TPRFH12

Eaton Crouse-Hinds series TPRFH flexible fixture hanger, 50 lb, 1/2" or 3/4" luminaire stem size ,Sheet steel, Used with 4" round or octagon boxes

TPRFH12 - Pauluhn DL LED Marine Interior Recessed Lights

General specifications

Product Name
Eaton Crouse-Hinds series TPRFH flexible fixture hanger
Catalog Number
TPRFH12
UPC
784564002648
Product Length/Depth
4 in
Product Height
2.5 in
Product Width
4 in
Product Weight
0.66 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Used with
4" round or octagon boxes
Luminaire rated weight
50 lb
Luminaire stem size
1/2" or 3/4"
Material
Sheet steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.