Knowledge Search

TP5SQ100125-RED

Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Red painted, Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (4) 1" + (4) 1-1/4", 67.0 cubic inch capacity

TP5SQ100125-RED - CGBS and EBY Explosionproof Portable Cord Connectors

General specifications

Product Name
Eaton Crouse-Hinds series outlet box
Catalog Number
TP5SQ100125-RED
UPC
662276805859
Product Length/Depth
16 in
Product Height
6 in
Product Width
12 in
Product Weight
1.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
5"
Capacity
67 cubic in
Depth
2-7/8"
Conduit/cable
Conduit (no clamps)
Construction
Welded
Side knockouts
(4) 1 in + (4) 1-1/4 in
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Color
Red painted
Material
Galvanized steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.