Knowledge Search

TP586

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, two device, Steel, 3/4" raised, 8.8 cubic inch capacity

TP586 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP586
UPC
786189105865
Product Length/Depth
4.69 in
Product Height
0.75 in
Product Width
4.69 in
Product Weight
0.34 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
8.8 cubic in
Color
Natural
Configuration
Raised surface, two device
Material
Steel
Type
3/4" raised
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.