Knowledge Search

TP543

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, two device, Steel, 2" raised , 24.5 cubic inch capacity

TP543 - Condulet Form 7 Conduit Outlet Bodies and Covers

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP543
UPC
786189105438
Product Length/Depth
4.69 in
Product Height
2 in
Product Width
4.69 in
Product Weight
0.79 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
24.5 cubic in
Color
Natural
Configuration
Raised surface, two device
Material
Steel
Type
2" raised
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.