Knowledge Search

TP531

Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 2" raised , 15.0 cubic inch capacity

TP531 - Pauluhn DLLA Hazardous Area Linear LED Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP531
UPC
786189105315
Product Length/Depth
5 in
Product Height
5 in
Product Width
2 in
Product Weight
0.76 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
15 cubic in
Color
Natural
Configuration
Raised surface, one device
Material
Steel
Type
2" raised
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.